Catalog navigation
CAD model selection
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
SRT0802.5 - Rolled ball screw
Bill of material
SRT0802.5-356R430C7A0X
MN
Nominal model number
SRT0802.5
SD
Screw shaft outside diameter
8 mm
LD
Lead
2.5 mm
AG
Accuracy grade
Ct7
ST
Shaft end type
ST2
Shaft end type - Fixed side
LT
Total length of shaft
L1
Shaft Length- Screw Length
356.0 mm
S
Stroke
340.0 mm
GT
Grease type
ND
Nut direction
PN
Position of nut
mm
Enter value for PN
Position of nut
mm
cm
inch
ft
Download CAD models
Previews
3D
Dimension
2D
+81(0) 3-5961-5031